Voltage Range - 85 to 150 Vac RMS
Frequency Range - 40/80 Hz
Operating Current - 0.02 Amp
Under Voltage Alarm - <102 Vac RMS
Over Voltage Alarm - >135 Vac RMS
Under Frequency Alarm - <55 Hz
Over Frequency Alarm - >65 Hz
Outlet Type - 120V/15A Single Phase
Operating Temperature Range - +32˚F to +125˚F