Amp Up!™ RV Y-Adapter

AMP UP RV Y-Adapter

Amp Up!™ RV Y-Adapter

  • Plugs into a 30A outlet on separate circuits to provide a 240V/50A service outlet
  • Allows full use of RV appliances
  • Easy-T-Pull™ plug handles
  • Only use with RVs equipped with breakers


NOTE:
The Amp-Up! Y-Adapter is not a protective device and the connected RV will not be protected from damage should an open neutral or surge develop during the course of operation.

Easy-T-Pull™ Plug Handle
More Information
Part Number - 44670

Features:
One 50A 120/240V straight blade female receptacle
Two 30A 120V straight blade male plugs

Config Listed