RV Flex50A™ Flexible Power Cord

Southwire RV Flex 50a cord
Easy-T-Pull™ Plug Handle

RV Flex50A™ Flexible Power Cord

  • Rated for temperatures ranging from -50°C to 105°C
  • Maximum maneuverability
  • Jacket is made of durable/flexible Seoprene Thermoplastic Elastomer (TPE)
  • Remains flexible in warm or cold climates
  • Molded plug end
  • Easy-T-Pull™ plug handles
  • Contact us for available OEM lengths
More Information
Power Supply Cords:
Part Number - 50A15MOSE

Features:
50Amp
15' male flex cord
6" ROJ
6/3 - 8/1 cord
SEOW

Config Listed
 
Part Number - 50A30MOSE

Features:
50Amp
30' male flex cord
6/3 - 8/1 cord
SEOW 6" ROJ

Config Listed
Extension Cords:
Part Number - 50A15MFSE

Features:
50Amp
15' male & female flex cord
6/3 - 8/1 cord
SEOW

Config Listed
 
Part Number - 50A30MFSE

Features:
50Amp
30' male & female flex cord
6/3 - 8/1 cord
SEOW

Config Listed