Hose Reel RW40RMK

RV Drinking Water Hose Reel RW40RMK

RV Drinking Water Hose Reel – RW Series

  • Powered in by drive motor
  • Spool sides and core are anodized aluminum
  • Side frames powder coated galvanized steel
  • Brass rotator and fittings – no plastic parts
  • IAPMO approved to NSF standards kink-free drinking safe water hose
  • Contact us for OEM options
More Information
Features

Listed for potable water applications
Output to coach is ½" MPT
40 feet of ½" potable water drinking water hose
Eliminates struggle, tangles, and mess
Reels are black in color
UL/CUL listed

Config Listed
Technical Data
Dimensions: 10.09" W x 11.5" D x 13" H
Drive System: 12 VDC chain drive gear motor
Clutched design allows for free-pull extension of hose
Amp Draw: 6-8Amps in normal condition; Up to 20Amps in locked rotor condition
Motor overload trips at 20Amps depending on duration
Weight: 16 lbs