Tall and narrow design
Typically used in Class A and Super C motorhomes
Easily installs with common hand tools
33 feet of 6/3 8/1 flexible cord
Config Listed
Technical Data
Dimensions: 10.08 W X 14 D X 16.5 H
Drive System: 12 VDC chain drive gear motor
Clutched design allows for free-pull extension of cord
Amp Draw: 6-8Amps in normal condition; up to 20Amps in locked rotor condition
Motor overload trips at 20Amps depending on duration
Weight: 48 lbs. (Cord reel with 33 feet of 6/3 8/1 cord and 4 foot pigtail)