No vehicle modifications
Easily installs with common hand tools
Cord capacity: Up to 40 feet of 50Amp
Detachable power cord – not included
75 feet of 30Amp power cord – not included
Config Listed
Technical Data
Dimensions: 16.8" W X 11.5" D X 13" H
Drive System: 12 VDC or 24 VDC chain drive gear motor
No clutches
System always engaged
Amp Draw: 4-6 Amps in normal condition; up to 12Amps in locked rotor condition
Up to 12Amps in locked rotor condition
Motor overload trips between 10-12Amps depending on duration
Weight: 14 pounds