Surge Guard 30A – Model 34830

Surge Guard Model 34830
Easy-T-Pull™ Plug Handle

Surge Guard* 30A – Model 34830

Full Protection Portable with LCD Display

Rated 120V, 30A – 2450 Joules

Total Electrical Protection from Faulty Park Power

  • Continuously monitors and displays:
    • Voltage and amp draw (RMS)
  • Multi-mode surge suppression
  • Automatic reset on power restoration
  • 128 second reset delay protects A/C compressor
  • LCD display (English)
  • Convenient Easy-T-Pull™ plug handles
  • Surge protection status LED indicator

 

Protects against:

  • Power surges
  • Open ground
  • Open neutral
  • Low (<102V) and high (>132V) voltage
  • Overheating plug/receptacle
  • Reverse polarity
  • Miswired pedestal
More Information
Features:
Rated 120V, 30A
3600 Watts
2450 Joules
Config Listed
Technical Data:
Cord Gauge - 10/3
Max Spike Current - 6,500A per MOV
Over/Under Voltage - Yes
Open Neutral Protection - Yes
Plug/Receptacle Temperature Trip - 200°F
Reverse Polarity Protection - Yes
Miswired Pedestal Indication - Yes
Open Ground Protection - Yes
Dangerous Current on Ground Wire Indication - Yes
Time Delay at Power Up (128 seconds) - Yes
Weather Resistant - Yes
Lock Hasp Available - Yes