Surge Guard 50A – Model 34850

Surge Guard Model 34850
Easy-T-Pull™ Plug Handle

Surge Guard* 50A – Model 34850

Full Protection Portable with LCD Display

Rated 120/240V, 50A – 3850 Joules

Total Electrical Protection from Faulty Park Power

  • Continuously monitors and displays:
    • Voltage and amp draw (RMS)
  • Multi-mode surge suppression
  • Automatic reset on power restoration
  • 128 second reset delay protects A/C compressor
  • LCD display (English)
  • Convenient Easy-T-Pull™ plug handles
  • Surge protection status LED indicator

 

Protects against:

  • Power surges
  • Open ground
  • Open neutral
  • Low (<102V) and high (>132V) voltage
  • Overheating plug/receptacle
  • Reverse polarity
  • Miswired pedestal
  • High neutral current
More Information
Features:
Rated 120/240V, 50A
12000 Watts
3850 Joules
Config Listed
Technical Data:
Cord Gauge - 6/4
Max Spike Current - 6,500A per MOV
Over/Under Voltage - Yes
Thermal Overheating Protection - Yes
Open Neutral Protection - Yes
Open Ground Protection - Yes
Reverse Polarity Protection - Yes
Miswired Pedestal Indication - Yes
Dangerous Current on Ground Wire Indication - Yes
Surge Failure Indication - Yes
Time Delay at Power Up (128 seconds) - Yes
Weather Resistant - Yes
Lock Hasp Available - Yes