Automatic Transfer Switch 50A Hardwire – Model 40100

RV Automatic Transfer Switch Model 40100

Automatic Transfer Switch 50A Hardwire

Model 40100

120/240V, 50A, 60 Hz
  • Transfers to generator power automatically when energized after 30 second delay. When both shore power and generator power are available, generator dominates after a 30 second delay. Once the generator is shut down, shore power activates after a 3-4 second delay.
  • Mechanical interlocking contactors
  • Time delay at power up
  • Dual contactor arrangement
  • Does NOT provide surge protection
More Information
Features:
Rated 120/240V, 50A
Frequency: 60 Hz
Config Listed
Technical Data:
Contactor Rating - 50A, FLA
Time Delay at Power Up (Shore 3-4 Sec, Gen 30 Sec.) - Yes
Third Party Listed - Yes
Generator Dominant - Yes