Surge Guard* Automatic Transfer Switch 50A Hardwire – Model 41260

RV Automatic Transfer Switch Model 41260

Surge Guard* Automatic Transfer Switch 50A Hardwire

Model 41260

120/240V, 50A, 60 Hz
  • Transfers to generator power automatically when energized after 30 second delay (generator mode). When both shore and generator power are available, generator dominates after a 30 second delay. Once generator shuts down, shore power activates after 3 second delay.
  • Limited protection from faulty park power
  • Provides protection against:
    • Power surges
    • Open neutral
    • Reverse polarity
  • Multi-mode surge suppression
  • 50A, FLA mechanical interlocking contactors
More Information
Features:
Rated 120/240V, 50A
Frequency: 60Hz
2600 Joules
Config Listed
Technical Data:
Max Spike Current - 76,400A
Contactor Rating - 50A, FLA
UL Approval - UL 1008
Open Neutral Protection - Yes
Reverse Polarity Protection - Yes
Time Delay at Power Up (Shore 3-4 Sec, Gen 30 Sec.) - Yes
UL Listed - Yes
Generator Dominant - Yes