Surge Guard* 90A RVC Automatic Transfer Switch – Model 41390

RV Automatic Transfer Switch 41390

Surge Guard* 90A RVC Model 41390-RVC

Automatic Transfer Switch

RVC Compatible with Full RV Power Protection
120/240V, 90A, 60 Hz
  • Transfers to generator power automatically when energized after 30 second delay (generator mode). When both shore and generator power are available, generator dominates after a 30 second delay. Once generator shuts down, shore power activates after 3 second delay.
  • Total electrical protection from faulty park power
  • Provides protection against:
    • Power surges
    • Open ground
    • Open neutral
    • Low (<102V) and high (>132V) voltage
    • Reverse polarity
    • Miswired pedestal
    • High and low frequency
  • Multi-mode surge suppression
  • RVC communication allows instant display of voltage, current, and fault conditions on an RVC compatible device
  • Indicator lights on front of ATS indicate presence of input power for L1 and L2
  • Optional remote power monitor LCD Display (P/N 40299 sold separately)
  • Easy to navigate faults in plain English
  • 95A, FLA mechanical interlocking contactors
More Information
Features:
Rated 120/240V, 90A
Frequency: 60Hz
3350 Joules

Config Listed
Technical Data:
Max Spike Current - 130,000A
Contactor Rating - 95A, FLA
Over/Under Voltage - Yes
Open Neutral Protection - Yes
Reverse Polarity Protection - Yes
Miswired Pedestal Indication - Yes
Ground Monitoring - Yes
Remote Display - Optional
Amperage Measurement - Yes
Time Delay at Power Up (2 Min.15 Sec) - Yes
Source Power Connection Diagnostics - Yes
Generator Dominant - Yes