Surge Guard* 30A – Model 40430-RVC Automatic Transfer Switch with Shore Power Sensing

Surge Guard* 30A Automatic Transfer Switch with Shore Power Sensing

Model 40430-RVC

RVC Compatible with Full RV Power Protection
120V, 30A, 60 Hz, 2450 Joules
  • Transfers to generator power automatically when energized after 30 second delay (generator mode). When both shore and generator power are available, generator dominates after a 30 second delay. Once generator shuts down, shore power activates after 3 second delay.
  • Total electrical protection from faulty park power
  • Provides protection against:
    • Power Surges
    • Open ground
    • Open neutral
    • Low (<102V) and high (>132V) voltage
    • Reverse polarity
    • Miswired pedestal
    • High and low frequency
    • Multi-mode surge suppression
  • RVC communications allows instant display of voltage, current, and fault conditions on an RVC compatible device
  • RVC network communication of both generator and shore power availability through exclusive shore power sensing technology
  • Allows the RVC network to better control the power source of the RV and reconnect with shore power when it is available
  • Fault log retrieval through RVC network
  • Indicator lights on front of ATS indicate presence of input power for L1 and L2
  • Optional remote power monitor LCD Display (Part number 40299 sold separately)
  • Voltage and current (continuously monitored and indicated)
  • Easy to navigate faults in plain English
  • 40A, FLA proprietary electrical interlock contactors
  • UL approved – UL1008 full transfer switch ratign
  • UL/CUL listed
More Information
Features:
Rated 120V, 30A
Frequency: 60 Hz
2450 Joules
Config Listed
Technical Data:
RVC Compatible - Yes
Max Spike Current - 134,000A
Contactor Rating - 40A, FLA
UL Approval - UL 1008
Over/Under voltage - Yes
Open Neutral Protection -
Reverse Polarity Protection - Yes
Miswired Pedestal Indication - Yes
Ground Monitoring - Yes
Remoted Display - Optional
Amperage Measurement - Yes
Time Delay at Power Up (2 min 15sec)- Yes
UL Listed - Yes
Source Power